This is the login for Trane® Connect™ and other Trane® commercial applications. Trane® Connect™ is our secure, cloud-based customer portal to access your building systems to remotely monitor and manage building systems, and conduct routine maintenance.
Trane continually invests in air handler research and development of
new products to adapt the changing needs of today's HVAC market. Our
focus on whole systems has led to the design of many custom options
that can be incorporated into standard cataloged air handler,
providing a more cost effective solution than a completely
custom-built unit.
These custom-engineered air handler solutions are offered as offered
as factory-packaged specials that deliver Trane quality, enable
simplified on-site installation, and provide proven, tested
performance. The air handler solutions address such issues as humidity
control, energy recovery, special acoustical needs, air filtration and
the use of optional fuel sources.
The Trane® Sensible Assisted Membrane (SAM) is an efficient design for utilizing membrane exchangers, especially for larger airflows, and reduces or removes the leakage potential from the building exhaust air path. It utilizes a combination of sensible plate exchangers with enthalpy membrane cores.
Neutralize and reduce organic contaminants in your air with the Trane
Catalytic Air Cleaning System. Airborne contaminants are captured,
sterilized and vaporized.
2018 Trane Brea California 0753_932x932_Services-Operate Maintain and Repair-Rental.jpg
Rental Solutions
Our approach to temporary HVAC and power goes beyond the typical
drop-off. We design, deliver, install and even monitor safe and
efficient rental solutions. Short term, long term, chiller, generator,
or portable AC unit, we have the fleet and people where and when you
need them.