Can your AC handle the heat?

Feel the difference and see how much you can save when you upgrade to a Trane.

Emergency Service Trust a Trane Comfort Specialist™ to fix things fast.

In a rush? Call us at

Buying a new cooling system?
here’s what you need to know.

Save up to 64% in energy costs with an ultra efficient Trane*

*Savings based on the efficiency of a matched system.

The majority of systems installed prior to 2006 are 10 SEER or lower. Potential energy savings may vary depending on your lifestyle, system settings, equipment maintenance, local climate, home construction and installation of equipment and duct system.

Cooling Efficiency

  • Seer Rating

    Measures AC or heat pump cooling efficiency. A higher number means greater efficiency & lower energy costs.

  • HSFP

    A ratio for the heating efficiency of heat pumps. An HSPF > 8 is considered high efficiency.

  • Cooling Stages

    Variable or multi stage systems offer more precise temperature control and run more efficiently.

  • Sound Level

    The lower the number, the quieter it is. (Conversation - 60, Vacuum Cleaner - 70).

More than heating and cooling

Whether you’re looking to improve the quality of your indoor air or add heating and cooling to a new room, there’s a reliable Trane solution for you.

Ductless Systems
Ductless Systems
Air Quality
Air Quality
Air Handlers
Air Handlers
Packaged System
Packaged System