Estimated Price$
Non-Programmable Thermostat

XR401

XR401 Description

Let a Trane non-programmable thermostat take care of your home’s comfort. This basic thermostat allows you to relax and enjoy the day or night any time of the year.

Overview

-

Automatic benefits

This non-programmable thermostat changes from heating to cooling setting automatically when needed and lets you know when to change your filter.

Memory capabilities

The XR401 non-programmable thermostat’s built-in memory will retain your temperature settings even when power is interrupted.

Specifications

-

Trane non-programmable thermostats are packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. This non-programmable thermostat includes:

  • Heat/Off/Cool system switch
  • Automatic change from heat to cool
  • Auto/On fan switch
  • Digital display
  • Five-minute time delay for compressor protection
  • Adjustable heating cycle rate
  • Filter change reminder
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XR401 with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.