Estimated Price$$
Digital Home Thermostat

XL803

XL803 Description

The XL803 digital, programmable thermostat puts comfort in your control. Full of features so you can set it and forget it, this digital home thermostat is equipped to keep your home comfortable year round.

Overview

-

Flexible comfort control

Set your programmable touchscreen thermostat to a 7-day control cycle or manually update your setting with 24/7 access.

Reliable operation

This programmable, digital thermostat not only remembers your programming commands, but it also has a real-time clock that changes for Daylight Savings Time automatically.

Memory capabilities

Able to remember your programming functions, you can set it and forget it with this digital home thermostat.

Specifications

-

Every Trane touch-screen, programmable thermostat is packed with high-quality components. Each helps ensure that time after time, your digital home thermostat will provide total comfort your family can rely on. The XL803 Deluxe Programmable includes:

  • Bright back-lit display with interactive touch screen
  • Armchair programming with removable screen
  • Filter clean/replacement key
  • Programming functions stored in permanent memory
  • Manual or auto changeover
  • Minimum compressor runtime
  • Three to 10 degrees Fahrenheit “dead band” between heating and cooling set points in the "auto" changeover mode
  • Conventional or adaptive intelligent recovery
  • Min and max heating and cooling ranges
  • Daylight Savings Time key
  • Programmable fan can be programmed in the "on", "auto" or “circulate” mode for each period
  • Vacation/leave program will hold vacation/leave temperature for up to 256 days
  • Five-minute time delay for compressor protection
  • Outdoor temperature display
  • Three-stage heat (gas or electric), two-stage cool
  • Humidity sensor
  • Dual fuel compatibility
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XL803 with one of our top of the line warranties

View Warranty