Estimated Price$$
Home Thermostat

XL802

XL802 Description

This digital programmable thermostat by Trane puts comfort in your control. Compatible with up to three stages of heating and two stages of cooling, this home digital thermostat will keep your home comfortable day in and day out.

Overview

-

Flexible comfort control

Set your home thermostat for seven-day programming you can copy, 24-hour programming or manual operation.

Reliable operation

This digital, programmable thermostat not only remembers your programming commands, but it also has a real-time clock that changes for Daylight Savings Time automatically.

Memory capabilities

Able to remember your programming functions, you can set it once and let this home digital thermostat remember how you like the comfort set in your home.

Specifications

-

Every Trane home thermostat is packed with high-quality components. Each helps ensure that time after time, your home digital thermostat will provide total comfort your family can rely on. The XL802 Deluxe Programmable includes:

  • Bright back-lit display with interactive touch screen
  • Armchair programming with removable screen
  • Filter clean/replacement key
  • Programming functions stored in permanent memory
  • Manual or auto changeover
  • Minimum compressor runtime
  • Three to 10 degrees Fahrenheit “dead band” between heating and cooling set points in the "auto" changeover mode
  • Conventional or adaptive intelligent recovery
  • Min and max heating and cooling ranges
  • Daylight Savings Time key
  • Programmable fan can be programmed in the "on", "auto" or “circulate” mode for each period
  • Vacation/leave program will hold vacation/leave temperature for up to 256 days
  • Five-minute time delay for compressor protection
  • Outdoor temperature display
  • Three-stage heat (gas or electric), two-stage cool
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XL802 with one of our top of the line warranties

View Warranty