Estimated Price$$
Digital Thermostat

XL800

XL800 Description

Set it and forget it. This Trane programmable thermostat puts comfort in your control. Full of features, this digital thermostat’s design allows you to manage your home environment manually or through seven-day programming that will keep your home comfortable at the touch of a button.

Overview

-

Flexible comfort control

With this touch-screen thermostat you can set your thermostat for seven-day programming you can copy, 24-hour programming or manual operation.

Reliable operation

This Trane programmable thermostat retains memory and has a real-time clock that changes for Daylight Savings Time.

Memory capabilities

This digital thermostat’s memory allows your programming functions to be stored permanently.

Specifications

-

Every Trane programmable thermostat is packed with high-quality components. Each helps ensure that time after time, your digital thermostat will provide total comfort your family can rely on. The XL800 touch-screen thermostat includes:

  • Bright back-lit display with interactive touch screen
  • Armchair programming with removable screen
  • Filter clean/replacement key
  • Programming functions stored in permanent memory
  • Manual or auto changeover
  • Minimum compressor runtime
  • Three to 10 degrees Fahrenheit “dead band” between heating and cooling set points in the "auto" changeover mode
  • Conventional or adaptive intelligent recovery
  • Min and max heating and cooling ranges
  • Daylight Savings Time key
  • Programmable fan can be programmed in the "on", "auto" or “circulate” mode for each period
  • Vacation/leave program will hold vacation/leave temperature for up to 256 days
  • Five-minute time delay for compressor protection
  • Outdoor temperature display
  • Single-stage heat (gas or electric), single-stage cool
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XL800 with one of our top of the line warranties

View Warranty