Estimated Price$$
Two-Stage Thermostat

XL602

XL602 Description

The Trane XL602 Series 5/2 programmable home thermostat allows you to manage your home’s comfort for the week and the weekend. Relax knowing this two-stage thermostat is providing your home reliable heating and cooling year round.

Overview

-

Reliable operation

This 2-stage thermostat maintains program temporarily when power is interrupted.

Memory capabilities

With its built-in memory, this programmable home thermostat will permanently retain your temperature settings.

Specifications

-

Every Trane programmable home thermostat is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL602 Series 5/2 Programmable two-stage thermostat includes:

  • 5/2 simple and easy programming—set different schedules for weekdays and weekends.
  • Simultaneous display—see the indoor temperature and set temperatures without pushing more buttons.
  • Plain language—straightforward, with no symbols.
  • Easy battery access—makes changing the battery a simple task.
  • Soft key controls—easy to understand and manage.
  • Two-stage heat (gas only), two-stage cool.
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XL602 with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.