Estimated Price$$
Adjustable Thermostat

XL600

XL600 Description

Trane XL600 Series 5/2 residential thermostats allow you to manage your home’s comfort for the week and the weekend. Plus, you can change your system settings quickly and easily with this adjustable thermostat.

Overview

-

Comfort with More Control

This adjustable thermostat maintains program temporarily when power is interrupted.

Memory Capabilities

The XL600 residential thermostat’s built-in memory will permanently retain your temperature settings.

Specifications

-

Trane home thermostats are packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL600 Series 5/2 adjustable thermostat includes:

  • 5/2 simple and easy programming—set different schedules for weekdays and weekends.
  • Simultaneous display—see the indoor temperature and set temperatures without pushing more buttons.
  • Plain language—straightforward, with no symbols.
  • Easy battery access—makes changing the battery a simple task.
  • Soft key controls—easy to understand and manage.
  • Single-stage heat (gas or electric), single-stage cool.
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XL600 with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.