Estimated Price$
Residential Thermostat

XB200

XB200 Description

Let a Trane basic-digital thermostat take care of your home’s comfort. This easy-to-use and easy-to-install basic home thermostat allows you to relax and enjoy the day or night anytime of the year.

Overview

-

Automatic benefits

This residential home thermostat changes from heating to cooling setting automatically when needed and lets you know when to change your filter.

Memory capabilities

Our basic-digital thermostat will retain your temperature settings even when power is interrupted.

Specifications

-

Every Trane residential thermostat is packed with high-quality components. Each helps ensure that time after time, your basic-digital thermostat will provide total comfort your family can rely on. The XB200 Thermostat includes:

  • Heat/Off/Cool system switch
  • Auto/On fan switch
  • Manual changeover
  • Large digital backlit display
  • Five-minute time delay for compressor protection
  • Adjustable heating cycle rate
  • Single-stage heat, single-stage cool
  • Key lock
  • Business card drawer
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XB200 with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.