non-descriptive image
See Packaged Systems

XR14c Packaged Gas/Electric

XR14c Packaged Gas/Electric

XR14c Packaged Gas/Electric DESCRIPTION

Packaged System

XR14c Packaged Gas/Electric

The Trane XR14c gas/electric system features a stainless steel heat exchanger combined with an efficient air conditioner. So no matter how cold or warm the weather, your home will be perfectly comfortable.

More Details

Overview

-

Efficient performance

With a rating of up to 14.00 SEER and 81% AFUE, the XR14c gas/electric packaged system makes an efficient choice for home comfort.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top, and the Vortica™ Blower will deliver the sustained performance you expect season after season.

Long-lasting stainless steel

Stainless steel heat exchanger provides years of safe and reliable heating.

Cleaner air

Compatible with Trane CleanEffects™ Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XR14c packaged gas/electric unit models (R-410A refrigerant)

MODEL NOMINAL TONS SEER AFUE HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4YCC4024 2 14.00 81.00 36 49 42
4YCC4030 2.5 14.00 81.00 36 49 42
4YCC4036 3 14.00 81.00 38 49 42
4YCC4042 3.5 14.00 81.00 36 59 45
4YCC4048 4 14.00 81.00 40 59 45
4YCC4060 5 14.00 81.00 40 59 45

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR14c packaged gas/electric unit includes:

  • Durable Climatuff™ compressor
  • All-aluminum evaporator and condenser coils on select models
  • Advanced Vortica™ blower motor
  • Stainless steel heat exchanger
  • Rugged, all-steel cabinet
  • Safe and reliable spark ignition system
  • Advanced airflow system for quiet and efficient outdoor operation
  • Compatible with Trane CleanEffects™ Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XR14c Packaged Gas/Electric with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing