non-descriptive image
See Packaged Systems

XL16c Packaged Gas/Elec.

XL16c Packaged Gas/Elec.

XL16c Packaged Gas/Elec. DESCRIPTION

Packaged Gas/Elec.

XL16c Packaged Gas/Elec.

The XL16c packaged heating and cooling system combines a high-efficiency air conditioner with a variable-speed gas furnace, maximizing your comfort from summer to winter and back. And it’s all contained in one sleek cabinet.

More Details

Overview

-

Efficient performance

The Trane XL16c packaged HVAC systems offer up to 16.60 SEER and 81% AFUE and is ENERGY STAR qualified.

Year-round durability

Exclusive components like a two-stage Climatuff™ compressor, the all-aluminum Spine Fin™ coil, Weather Beater™ top, and the variable-speed Vortica™ blower motor with Comfort R™ will deliver the sustained performance you expect year after year from a packaged heating and cooling system.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Cleaner air

Compatible with Trane CleanEffects™ Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XL16c packaged gas electric models

MODEL NOMINAL TONS SEER SOUND RATING(DB) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4YCZ6036* 3.0 16.60 70 38 51 43
4YCZ6048* 4.0 16.00 71 42 61 46
4YCZ6060* 5.0 15.10 73 42 61 46
4YCZ6024* 2.0 16.00 65 46 45 52

Every Trane Packaged Unit is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16c packaged HVAC system includes:

  • Two-stage Climatuff™ compressor
  • Variable-speed Vortica™ blower motor
  • Ultra-quiet operation
  • Stainless steel heat exchanger and burners
  • Heavy gauge, two-tone powder-painted cabinet
  • Increased dehumidification with Comfort-R™
  • Advanced airflow system for quiet and efficient outdoor operation
  • Functional louvers with rounded corner guards for added safety
  • All-aluminum Spine Fin™ coil
  • Durable Weather-Beater™ top
  • Two-stage gas heat
  • Compatible with Trane CleanEffects™ Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XL16c Packaged Gas/Elec. with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing