non-descriptive image
See Packaged Systems

XL15c Packaged Gas/Electric

XL15c Packaged Gas/Electric

XL15c Packaged Gas/Electric DESCRIPTION

HVAC Packaged Unit

XL15c Packaged Gas/Electric

The XL15c gas/electric HVAC system delivers exceptional heating and cooling all while operating quietly and efficiently. With durable components assembled into one cabinet, this gas/electric HVAC system is designed to meet all of your home heating and cooling needs.

More Details

Overview

-

Efficient performance

The Trane XL15c gas/electric HVAC system offers up to 15 SEER and 81 percent AFUE and is ENERGY STAR qualified

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ top and the variable-speed Vortica™ blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet operation

Ultra-quiet operation delivers comfort without disrupting your home environment.

Cleaner air

Compatible with Trane CleanEffects® Whole Home Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XL15C GAS/ELECTRIC SYSTEMS

Model Cooling Capacity Nominal Tons AFUE SEER EER Height Width Depth ENERGY GUIDE Energy Guide
4YCY5024A1060 23,800 2 81% 15 12 36 49 42 Energy Guide Energy Guide
4YCY5030A1070 28,400 2.5 81% 15 12 36 49 42 Energy Guide Energy Guide
4YCY5036A1070 36,000 3 81% 15 12 38 49 42 Energy Guide Energy Guide
4YCY5036A1090 36,000 3 81% 15 12 38 49 42 Energy Guide Energy Guide
4YCY5042A1090 41,000 3.5 81% 15 12 38 59 45 Energy Guide Energy Guide
4YCY5048A1090 48,000 4 81% 15 12 38 59 45 Energy Guide Energy Guide
4YCY5048A1115 48,000 4 81% 15 12 38 59 45 Energy Guide Energy Guide
4YCY5060A1115 57,500 5 81% 15 11.4 42 59 45 Energy Guide Energy Guide

Every gas/electric HVAC system is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL15c packaged gas/electric system includes:

  • Durable Climatuff™ compressor
  • State-of-the-art fan system
  • Variable-speed Vortica™ blower motor
  • Ultra-quiet operation
  • Stainless steel heat exchanger and burners
  • Two-stage gas heat
  • Heavy gauge, two-tone powder-painted cabinet
  • Increased dehumidification with Comfort-R™
  • Advance airflow system for quiet and efficient outdoor operation
  • Functional louvers with rounded corner guards for added safety
  • All-aluminum Spine Fin™ coil
  • Durable Weather-Beater™ top
  • Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XL15c Packaged Gas/Electric with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing