non-descriptive image
See Packaged Systems

XL15c Air Conditioner

XL15c Air Conditioner

XL15c Air Conditioner DESCRIPTION

Packaged Unit AC

XL15c Air Conditioner

With durable components assembled into one cabinet, the XL15c packaged air conditioner system delivers exceptional cooling, all at the same elevated efficiency you expect from Trane.

More Details

Overview

-

Efficient performance

The Trane XL15c offers up to 15 SEER and is ENERGY STAR qualified.

Year-round durability

Exclusive components like a Spine Fin™ coil, Weather Beater™ Top and the variable-speed Vortica™ blower motor with Comfort-R™ will deliver the sustained performance you expect year after year.

Quiet operation

Ultra quiet operation delivers cool comfort without disrupting your home environment.

Cleaner air

Compatible with Trane CleanEffects® Whole Home Air Cleaner. The first whole home air cleaning system to earn the asthma & allergy friendly® Certification Program mark by the Asthma and Allergy Foundation of America.

Product Brochure

Specifications

-

XL15c packaged central air conditioner models

MODEL NOMINAL TONS SEER EER HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) ENERGY GUIDE
4TCY5024 2 15 12 36 49 42 Energy Guide
4TCY5030 2.5 15 12 38 49 42 Energy Guide
4TCY5036 3 15 12 38 49 42 Energy Guide
4TCY5042 3.5 15 12 38 59 45 Energy Guide
4TCY5048 4 15 12 42 59 45 Energy Guide
4TCY5060 5 15 11.4 42 59 45 Energy Guide

Every Trane Packaged Unit is designed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL14c packaged air conditioner includes:

  • Durable Climatuff™ compressor
  • State-of-the-art fan system
  • Variable-speed Vortica™ blower motor
  • Ultra-quiet operation
  • Heavy gauge, two-tone powder-painted cabinet
  • Increased dehumidification with Comfort-R™
  • Advance airflow system for quiet and efficient outdoor operation
  • Functional louvers with rounded corner guards for added safety
  • All-aluminum Spine Fin™ coil
  • Durable Weather Beater™ top
  • Optional electric heater kit
  • Compatible with Trane CleanEffects® Whole Home Air Cleaner whole home air cleaner
Air conditioner banner

Trane Warranty

Protect your XL15c Air Conditioner with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing