XV19 Variable Speed Low Profile
XV19 Variable Speed Low Profile
XV19 Variable Speed Low Profile

XV19 Variable Speed Low Profile

Our quietest and most efficient heat pump yet, the XV19 Variable Speed operates with sound levels of 43 to 57 dBA and is designed to fit space constrained areas and provide your home with industry-leading performance and reliability. More Details

  • $ $ $ $ $

    Estimated Price

  • 12 Heating Efficiency

    up to 12 HSPF

  • 19.5 Cooling Efficiency

    up to 19.5 SEER

  • $ Estimated Price

    $ $ $ $ $

?

Estimated energy savings of
54
Savings based on the rating of a matched system
ENERGY SAVINGS
Save an estimated 54% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
XV19 Variable Speed Low Profile Description

Our quietest and most efficient heat pump yet, the XV19 Variable Speed operates with sound levels of 43 to 57 dBA and is designed to fit space constrained areas and provide your home with industry-leading performance and reliability.

Overview
Trane TruComfort™

The Trane TruComfort™ systems give you precise comfort by running at the exact speed needed to keep your home comfortable. This allows the variable speed compressor, outdoor fan, and indoor fan to vary operating speed and BTU as the temperature outside changes, slowing down or speeding up gradually in as little as 1/10 of 1% incremements ot keep comfort withing 1/2° of the thermostat setting.

Efficient performance

The XV19 Variable Speed Low Profile Heat Pump has a SEER rating up to 19.5 and HSPF up to 12, making it an excellent choice for home comfort and energy-efficiency tax credits. With Trane TruComfort™ technology, the system automatically adjusts itself while maintaining constant and consistent speeds to avoid temperature swings.

Unique design

Designed with limited space in mind, this unit will meet the needs of difficult-to-install or tight space required homes such as zero lot line, condos, or under decks.

Ultra Quiet Operation

The quietest heat pump in our offering with sound levels of 43 to 57dBA, this unit will meet the low sound requirements some cities have in place for HVAC systems and is ideal for outdoor living spaces, bedrooms, condos, hotels, and restaurants.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your home air conditioning system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specs

High performance, quiet operation, excellent reliability, and superior energy efficiency - that's what you can expect from the XV family of heat pumps.  The XV19 Variable Speed Low Profile Heat Pump includes:

  • ComfortLink II controls
  • Climatuff® variable speed compressor
  • Variable speed fan with swept blade design
  • Refrigerant cooled inverter drive
  • Integrated diagnostic display panel
  • Baked-on powder paint finish
  • Corrosion-resistant Weatherguard™ fasteners
  • Duratuff™ coil (copper tube aluminum plate fin)
Warranty
TRANE XV19 VARIABLE SPEED LOW PROFILE REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 10 year limited warranty on compressor.
  • 10 year limited warranty on outdoor coil.
  • 10 year limited warranty on internal functional parts.
  • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Trane TruComfort™

The Trane TruComfort™ systems give you precise comfort by running at the exact speed needed to keep your home comfortable. This allows the variable speed compressor, outdoor fan, and indoor fan to vary operating speed and BTU as the temperature outside changes, slowing down or speeding up gradually in as little as 1/10 of 1% incremements ot keep comfort withing 1/2° of the thermostat setting.

Efficient performance

The XV19 Variable Speed Low Profile Heat Pump has a SEER rating up to 19.5 and HSPF up to 12, making it an excellent choice for home comfort and energy-efficiency tax credits. With Trane TruComfort™ technology, the system automatically adjusts itself while maintaining constant and consistent speeds to avoid temperature swings.

Unique design

Designed with limited space in mind, this unit will meet the needs of difficult-to-install or tight space required homes such as zero lot line, condos, or under decks.

Ultra Quiet Operation

The quietest heat pump in our offering with sound levels of 43 to 57dBA, this unit will meet the low sound requirements some cities have in place for HVAC systems and is ideal for outdoor living spaces, bedrooms, condos, hotels, and restaurants.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your home air conditioning system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Locate Energyguide Labels

High performance, quiet operation, excellent reliability, and superior energy efficiency - that's what you can expect from the XV family of heat pumps.  The XV19 Variable Speed Low Profile Heat Pump includes:

  • ComfortLink II controls
  • Climatuff® variable speed compressor
  • Variable speed fan with swept blade design
  • Refrigerant cooled inverter drive
  • Integrated diagnostic display panel
  • Baked-on powder paint finish
  • Corrosion-resistant Weatherguard™ fasteners
  • Duratuff™ coil (copper tube aluminum plate fin)

XV19 Variable Speed Low Profile heat pump models

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) SOUND RATING dBA (Min-Max)
4TWL9024A 23,800 2.29 37 47 18 44-50
4TWL9036A 36,000 2.5 37 47 18 43-49
4TWL9048A 42,000 2.69 43 47 18 44-54
4TWL9060A 58,600 2.69 43 47 18 48-57
Estimated energy savings of
54
Savings based on the rating of a matched system
ENERGY SAVINGS
Save an estimated 54% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Top of Page