XL16i
XL16i
XL16i

XL16i

Hardworking, efficient heating and cooling comfort in every room of your home with the XL16i heat pump from Trane. More Details

  • $ $ $ $ $

    Estimated Price

  • 9.6 Heating Efficiency

    up to 9.6 HSPF

  • 17 Cooling Efficiency

    up to 17 SEER

  • $ Estimated Price

    $ $ $ $ $

?

Estimated energy savings of
54
Savings based on the rating of a matched system
ENERGY SAVINGS
Save an estimated 54% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
XL16i Description

Hardworking, efficient heating and cooling comfort in every room of your home with the XL16i heat pump from Trane.

Overview
Efficient performance

The XL16i home heat pump’s SEER rating of up to 17.00 and HSPF of 9.60 make it an energy-efficient choice for home comfort.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all heat pump components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your heating system pump for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specs

Every Trane home heat pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16i heat pump includes:

  • Climatuff® compressor
  • Full-side louvered panels
  • WeatherGuard™ top protects components
  • Baked-on powder paint
  • Corrosion-resistant Weatherguard™ fasteners
  • Spine Fin™ outdoor coil
  • Unique DuraTuff™ non-corrosive basepan
  • Unique mounting of shaft down fan motor
Warranty
TRANE XL16I REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 12-year limited warranty on compressor.
  • 10-year limited warranty on outdoor coil.
  • 10-year limited warranty on internal functional parts.
  • If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available. For more information, visit the registered limited warranty page.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Efficient performance

The XL16i home heat pump’s SEER rating of up to 17.00 and HSPF of 9.60 make it an energy-efficient choice for home comfort.

Durable and economical

Increased efficiency may substantially lower your home cooling costs. Materials for all heat pump components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your heating system pump for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Locate Energyguide Labels

Every Trane home heat pump is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XL16i heat pump includes:

  • Climatuff® compressor
  • Full-side louvered panels
  • WeatherGuard™ top protects components
  • Baked-on powder paint
  • Corrosion-resistant Weatherguard™ fasteners
  • Spine Fin™ outdoor coil
  • Unique DuraTuff™ non-corrosive basepan
  • Unique mounting of shaft down fan motor

XL16I HOME HEAT PUMP MODELS (R-410A REFRIGERANT)

MODEL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
4TWX6024H 24,200 2 40 33 30
4TWX6030H 28,600 2.5 46 37 34
4TWX6036H 34,800 3 46 37 34
4TWX6042H 41,000 3.5 54 37 34
4TWX6048H 47,000 4 54 37 34
4TWX6060H 55,000 5 54 37 34
Estimated energy savings of
54
Savings based on the rating of a matched system
ENERGY SAVINGS
Save an estimated 54% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Top of Page