Ready to buy a new
system?

Dealer Locator
Buying a Trane
VRF Outdoor Unit
VRF Outdoor Unit
VRF Outdoor Unit

VRF Outdoor Unit

The 4TVH unit is installed outside and works along with the indoor products to deliver long lasting comfort to the home. This unit is the result of in-depth knowledge and superior technology. More Details

  • 8.6 Heating Efficiency

    up to 8.6 HSPF

?

ENERGY SAVINGS

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
VRF Outdoor Unit Description

The 4TVH unit is installed outside and works along with the indoor products to deliver long lasting comfort to the home. This unit is the result of in-depth knowledge and superior technology.

Warranty
TRANE 4TVH VRF REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts The system is designed using an approved application tool (VRF Select) The system is installed by a contractor who has successfully completed a Company factory training class Customer gathers a VRF Commissioning Package containing ((a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • R-410A refrigerant
  • Capacity 36-53 MBH
  • Cooling efficiency: up to 18.5 SEER
  • Heating efficiency: up to 9.4 HSPF
  • Variable-speed inverter technology
  • Matched with multiple VRF indoor units
  • Use VRF Select for system validation

4TVH-3 VRF Outdoor Models

Model Heating Capacity (BTUH) Cooling Capacity (BTUH) EER SEER HSPF
4TVH0036B 42000 38000 11.2 16 8.6
4TVH0048B 54000 48000 10.2 16 9.4
4TVH0053B 61000 53000 9.5 15.5 8.6
Top of Page