Slim One-Way Cassette
Slim One-Way Cassette
Slim One-Way Cassette

Slim One-Way Cassette

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Slim One-Way Cassette Description

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake.

Overview

Ideal for small, narrow conference rooms, hallways, and add-on rooms.  We offer a traditional cassette and a sliding panel.

 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranges from 7500 to 12000 BTUH.

Warranty
TRANE VRF SLIM ONE-WAY CASSETTE REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

Ideal for small, narrow conference rooms, hallways, and add-on rooms.  We offer a traditional cassette and a sliding panel.

 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranges from 7500 to 12000 BTUH.

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 7.5-12 MBH
  • Sound pressure rating as low as 27 dBa
  • Recessed ceiling mount only
  • Two panel offering - sliding or classic
  • Use VRF Select for system validation

VRF Slim One-Way Cassette Models

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVE0007 8,500 7,500
4TVE0009 10,500 9,500
4TVE0012 13,500 12,000
Top of Page