Ready to buy a new
system?

Dealer Locator
Buying a Trane
Slim Duct Unit
Slim Duct Unit
Slim Duct Unit

Slim Duct Unit

These compact units are easy to install. Internal drain pumps with check valves are optional. All models offer easy-to-clean filters. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Slim Duct Unit Description

These compact units are easy to install. Internal drain pumps with check valves are optional. All models offer easy-to-clean filters.

Overview

Designed for single room applications such as a furr down ceiling, where there is limited space for return and supply air ducting.  Return air opening is convertible based on application.  

 

Wireless receiver kit available for use with remote controls.

 

Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity)

Warranty
TRANE VRF SLIM DUCT REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

Designed for single room applications such as a furr down ceiling, where there is limited space for return and supply air ducting.  Return air opening is convertible based on application.  

 

Wireless receiver kit available for use with remote controls.

 

Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity)

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 7.5-48 MBH
  • Sound pressure rating as low as 21 dBa
  • Static pressure up to 0.16" wg for 7.5 to 24 MBU models
  • Static pressure up to 0.28" wg for 30 to 48 MBH models
  • Single room application
  • Field installed condensate pump optional
  • Use VRF select for system validation

VRF Slim Duct Models

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVL0007 8,500 7,500
4TVL0009 10,500 9,500
4TVL0012 13,500 12,000
4TVL0018 20,000 18,000
4TVL0024 27,000 24,000
4TVL0030 34,000 30,000
4TVL0036 40,000 36,000
4TVL0048 54,000 48,000
Top of Page