Mini Four-Way Cassette
Mini Four-Way Cassette
Mini Four-Way Cassette

Mini Four-Way Cassette

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Mini Four-Way Cassette Description

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake.

Overview

Excellent solution for square rooms and can be installing in a 2' X 2' opening.  Conditioned air is supplied in four directions and returned through the bottom of the panel. 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranging from 9000 to 20000 BTUH

Warranty
TRANE VRF MINI FOUR-WAY UNIT REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

Excellent solution for square rooms and can be installing in a 2' X 2' opening.  Conditioned air is supplied in four directions and returned through the bottom of the panel. 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranging from 9000 to 20000 BTUH

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 9-20 MBH
  • Sound pressure rating as low as 26 dBa
  • Recessed ceiling mount only
  • Wireless or wired remote control options
  • Use VRF Select for system validation
  • One panel offering - classic

VRF MINI FOUR-WAY CASSETTE MODELS

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVB0009 10,500 9,500
4TVB0012 13,500 12,000
4TVB0018 20,000 18,000
4TVB0020 23,000 20,000
Top of Page