Ready to buy a new
system?

Dealer Locator
Buying a Trane
Middle Static Pressure Duct
Middle Static Pressure Duct
Middle Static Pressure Duct

Middle Static Pressure Duct

These compact units are easy to install. Internal drain pumps are factory installed. These models can be ducted to supply conditioned air to multiple rooms More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Middle Static Pressure Duct Description

These compact units are easy to install. Internal drain pumps are factory installed. These models can be ducted to supply conditioned air to multiple rooms

Overview

Designed for single and multi room residential applications with higher static needs than the slim ducted product .

Ships with an internal drain pump standard . Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity).

Warranty
TRANE VRF MIDDLE STATIC PRESSURE DUCT REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

Designed for single and multi room residential applications with higher static needs than the slim ducted product .

Ships with an internal drain pump standard . Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity).

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 7 - 48 MBH
  • Sound pressure rating as low as 26 dBa
  • Static pressure up to 0.60"" wg for 7,9, 12, 15 and 18 MBH models
  • Static pressure up to 0.80"" wg for 24, 27, 30, 36 and 48 MBH models
  • Multi room applications
  • Factory installed condensate pump
  • Use VRF Select for system validation

VRF MIDDLE STATIC PRESSURE DUCT MODELS

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVD0007 8,500 7,500
4TVD0009 10,500 9.500
4TVD0012 13,500 12,000
4TVD0015 17,000 15,000
4TVD0018 20,000 18,000
4TVD0024 27,000 24,000
4TVD0027 30,000 27,000
4TVD0030 34,000 30,000
4TVD0036 40,000 36,000
4TVD0048 54,000 48,000
Top of Page