Ready to buy a new
system?

Dealer Locator
Buying a Trane
High Wall Unit
High Wall Unit
High Wall Unit

High Wall Unit

For specialty applications, high wall options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
High Wall Unit Description

For specialty applications, high wall options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls.

Overview

For ductless applications where high wall mounting is required (with 12" clearance from the ceiling), the 4TVW is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 7500 to 24000 BTUH (nominal capacity).

Warranty
TRANE VRF HIGH WALL UNIT REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

For ductless applications where high wall mounting is required (with 12" clearance from the ceiling), the 4TVW is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 7500 to 24000 BTUH (nominal capacity).

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 7.5-24 MBH
  • Sound pressure rating as low as 27 dBa
  • Wireless or wired remote control options
  • Wall mount only
  • Use VRF Select for system validation

VRF HIGH WALL MODELS

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVW0007 8,500 7,500
4TVW0009 10,500 9,500
4TVW0012 13,500 12,000
4TVW0018 20,000 18,000
4TVW0020 23,000 20,000
4TVW0024 23,800 23,200
Top of Page