Ready to buy a new
system?

Dealer Locator
Buying a Trane
Four-Way Cassette
Four-Way Cassette
Four-Way Cassette

Four-Way Cassette

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Four-Way Cassette Description

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake.

Overview

Ideal indoor unit for larger square rooms.

 

Offers capacity ranges from 9000 BTUH to 48000 BTUH (nominal capacity).

 

Cassette panel includes infrared receiver, allowing for convenient wireless control or your VRF system.

Warranty
TRANE VRF FOUR-WAY CASSETTE REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

Ideal indoor unit for larger square rooms.

 

Offers capacity ranges from 9000 BTUH to 48000 BTUH (nominal capacity).

 

Cassette panel includes infrared receiver, allowing for convenient wireless control or your VRF system.

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 9-48 MBH
  • Sound pressure rating as low as 30 dBa
  • Recessed ceiling mount only
  • Wireless or wired remote control options
  • Use VRF Select for system validation
  • One panel offering - classic

VRF FOUR-WAY CASSETTE MODELS

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVC0009 10,000 9,000
4TVC0012 13,500 12,000
4TVC0018 20,000 18,000
4TVC0024 27,000 24,000
4TVC0030 34,000 30,000
4TVC0036 40,000 36,000
4TVC0048 54,000 48,000
Top of Page