Ceiling Suspended Unit
Ceiling Suspended Unit
Ceiling Suspended Unit

Ceiling Suspended Unit

For specialty applications, ceiling suspended options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
Ceiling Suspended Unit Description

For specialty applications, ceiling suspended options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls.

Overview

For ductless applications where ceiling and wall mount (6" clearance from the floor), the 4TVX is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 18000 or 24000 BTUH (nominal capacity)

Warranty
TRANE VRF CEILING SUSPENDED UNIT REGISTERED LIMITED WARRANTY DETAILS

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts - The system is designed using an approved application tool (VRF Select) - The system is installed by a contractor who has successfully completed a Company factory training class - Customer gathers a VRF Commissioning Package containing (a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com
  • Ask your dealer for full warranty information at time of purchase. Some exclusions may apply.

For ductless applications where ceiling and wall mount (6" clearance from the floor), the 4TVX is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 18000 or 24000 BTUH (nominal capacity)

Locate Energyguide Labels

  • R-410A refrigerant
  • Capacity 18-24 MBH
  • Sound pressure rating as low as 34 dBa
  • Wireless or wired remote control options
  • Wall mount within 6 inches or floor
  • Can be mounted to flat ceiling
  • Use VRF Select for system validation

VRF CEILING SUSPENDED MODELS

Model Nominal Heating (BTUh) Nominal Cooling (BTUh)
4TVX0018 20,000 18,000
4TVX0024 27,000 24,000
Top of Page