MLZ One-Way Ceiling Cassette Heat Pump
MLZ One-Way Ceiling Cassette Heat Pump
MLZ One-Way Ceiling Cassette Heat Pump

MLZ One-Way Ceiling Cassette Heat Pump

The MLZ ceiling-recessed cassette can easily be mounted between the joists, making this product ideal for retrofit or new construction projects. More Details

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
MLZ One-Way Ceiling Cassette Heat Pump Description

The MLZ ceiling-recessed cassette can easily be mounted between the joists, making this product ideal for retrofit or new construction projects.

Overview
INVERTER-DRIVEN COMPRESSORS

Maximizes energy savings by using only the energy needed to perfectly cool or heat an area

EASY INSTALLATION

Installs quickly and easily, without the need for major construction and remodeling

COMPLETE ZONE CONTROL

Realizes maximum control and energy efficiency by cooling and heating only those spaces in use

PERSONAL COMFORT CONTROL

Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices

CLEANER AIR WITH WASHABLE ANTI-ALLERGEN FILTERS

Improves air quality and saves money

HYPER-HEATING INVERTER® (H2i®) HEAT PUMPS

Provides instant warmth even in extreme climates (down to -13° F)

ULTIMATE ENERGY EFFICIENCY

With higher SEER and HSPF ratings

Warranty
TRANE MLZ ONE-WAY CEILING-CASSETTE HEAT PUMP REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 12 month from the initial startup or 18 months from the date of shipment on defects
  • 10 year Qualified Limited Warranty on internal functional parts The system is designed using an approved application tool (VRF Select) The system is installed by a contractor who has successfully completed a Company factory training class Customer gathers a VRF Commissioning Package containing ((a) Final ""as built"" VRF Select Program output file (b) commissioning report from the Company's Technician Utility Tool (c) Before and after pictures of test gauge for the pressure and vacuum test (d) VRF Installation Class Certification of Completion issued by the Company
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.
  • Customer submits the VRF Commissioning Package within 60 days of start-up to the following email address vrfwarrantyupdocs@irco.com

INVERTER-DRIVEN COMPRESSORS

Maximizes energy savings by using only the energy needed to perfectly cool or heat an area

EASY INSTALLATION

Installs quickly and easily, without the need for major construction and remodeling

COMPLETE ZONE CONTROL

Realizes maximum control and energy efficiency by cooling and heating only those spaces in use

PERSONAL COMFORT CONTROL

Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices

CLEANER AIR WITH WASHABLE ANTI-ALLERGEN FILTERS

Improves air quality and saves money

HYPER-HEATING INVERTER® (H2i®) HEAT PUMPS

Provides instant warmth even in extreme climates (down to -13° F)

ULTIMATE ENERGY EFFICIENCY

With higher SEER and HSPF ratings

Locate Energyguide Labels

  • Available capacities in kBtu/h: 09, 12, 18
  • Built-in condensate lift mechanism (21")
  • Flexible air flow direction: left/right and up/down
  • 4 fan speeds plus auto fan mode

MLZ One-Way Ceiling Cassette Heat Pump

Model Height (IN.) Width (IN.) Depth (IN.) Energy Star
MLZ-KP09NA 7-5/16 43-3/8 14-3/16 No
MLZ-KP12NA 7-5/16 43-3/8 14-3/16 No
MLZ-KP18NA 7-5/16 43-3/8 14-3/16 No
Top of Page