Ready to buy a new
system?

Dealer Locator
Buying a Trane
4TXK27
4TXK27
4TXK27

4TXK27

Working as part of a ductless mini-split system, this ductless split system heat pump is installed outside and works along with the indoor unit to deliver year-round comfort. Built to last, this ductless HVAC system is the perfect solution for homes where existing ductwork is either nonexistent or impractical to install. More Details

  • 10 Heating Efficiency

    up to 10 HSPF

  • 27 Cooling Efficiency

    up to 27 SEER

?

Estimated energy savings of
48
Savings based on the rating of a matched system
ENERGY SAVINGS
Save an estimated 48% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
4TXK27 Description

Working as part of a ductless mini-split system, this ductless split system heat pump is installed outside and works along with the indoor unit to deliver year-round comfort. Built to last, this ductless HVAC system is the perfect solution for homes where existing ductwork is either nonexistent or impractical to install.

Overview
Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless heating and cooling systems are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless heating and cooling systems have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add a Trane ductless heat pump system to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Specs

Every Trane ductless split system heat pump consists of an indoor and an outdoor unit. Trane outdoor units feature:

New, strong hot-dip galvanized steel grill prevents damage and has no negative effect on airflow.

Automatic defrosting improves the ductless heating and cooling system’s heating efficiency and helps you save power.

Special anti-corrosion treatment increases durability and ensures continued efficiency.

The brushless compressor provides better balance, lower power consumption and higher efficiency.

The compressor stops or delays operation if conflicts arise.

Warranty
TRANE 4TXW27 REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 5-year Registered Limited Warranty on compressor and functional parts.
  • If the product is not registered within 60 days of installation, Trane’s Base Limited Warranty terms will apply.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless heating and cooling systems are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless heating and cooling systems have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add a Trane ductless heat pump system to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Locate Energyguide Labels

Every Trane ductless split system heat pump consists of an indoor and an outdoor unit. Trane outdoor units feature:

New, strong hot-dip galvanized steel grill prevents damage and has no negative effect on airflow.

Automatic defrosting improves the ductless heating and cooling system’s heating efficiency and helps you save power.

Special anti-corrosion treatment increases durability and ensures continued efficiency.

The brushless compressor provides better balance, lower power consumption and higher efficiency.

The compressor stops or delays operation if conflicts arise.

4TXW27 Ductless Heating and Cooling Unit

MODEL Cooling BTUH Heating BTUH EER SEER HSPF
4TXK2709A 9,000 9,800 14.5 27 10
4TXK2712A 12,000 13,000 13 25 10
4TXK2718A 18,000 19,000 12.5 21 10
4TXK2724A 24,000 25,000 12.5 21 10
Top of Page