TMM Series
TMM Series
TMM Series

TMM Series

For small area applications, this affordable air handler meets or exceeds all standard efficiency requirements. More Details

  • $ $ $ $ $

    Estimated Price

  • $ Estimated Price

    $ $ $ $ $

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
TMM Series Description

For small area applications, this affordable air handler meets or exceeds all standard efficiency requirements.

Overview
Reliability

The all-aluminum coil found in the TMM Series of residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Smaller unit for tighter applications

The TMM Series is designed to fit smaller spaces being mounted on studs or over the hot water heater for smaller spaces and tighter applications.

Specs

Trane TMM Series air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The TMM Series air handler includes:

  • Painted galvanized steel cabinet
  • Copper-aluminum coil
  • Cooling and heat pump systems available
Warranty
TRANE TMM SERIES REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 10-year Registered Limited Warranty on internal functional parts.
  • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Reliability

The all-aluminum coil found in the TMM Series of residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Smaller unit for tighter applications

The TMM Series is designed to fit smaller spaces being mounted on studs or over the hot water heater for smaller spaces and tighter applications.

Locate Energyguide Labels

Trane TMM Series air handlers are built for specific needs and systems to provide you the most reliable comfort and efficiency, like only a Trane can. The TMM Series air handler includes:

  • Painted galvanized steel cabinet
  • Copper-aluminum coil
  • Cooling and heat pump systems available

TMM5 AIR HANDLER MODELS

MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TMM5A0B24M 24000 2 39.5 22 19
TMM5A0B30M 30000 2.5 39.5 22 19
TMM5A0B36M 36000 3 39.5 22 19

TMM4 AIR HANDLER MODELS

MODEL NOMINAL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TMM4A0A18 18000 36.5 20.5 15
TMM4A0A24 24000 36.5 20.5 15
TMM4A0B30 30000 39.5 22 19
TMM4A0B36 36000 39.5 22 19
Top of Page