M Series
M Series
M Series

M Series

The M Series air handlers combine affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget. More Details

  • $ $ $ $ $

    Estimated Price

  • $ Estimated Price

    $ $ $ $ $

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
M Series Description

The M Series air handlers combine affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget.

Overview
Reliability

The all-aluminum coil found in the M Series residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the M Series residential air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. Additionally, The TEM6 residential air handler has a variable speed motor, and Comfort-R technology, offering efficient home comfort at a price that is easy on the wallet.

Specs

Trane M Series air handlers offer a variable speed motor and Comfort-R technology for reliable comfort and efficiency, like only a Trane can. The M Series air handler includes:

  • Variable speed blower motor
  • Comfort-R humidity control
  • 4-way convertible line
  • Galvanized steel cabinet
  • Optional electric heat
  • All-aluminum coil
  • No-rust polymer drain pan
  • Cooling and heat pump systems available
Warranty
TRANE TEM6 REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 10-year Registered Limited Warranty on internal functional parts.
  • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Reliability

The all-aluminum coil found in the M Series residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the M Series residential air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. Additionally, The TEM6 residential air handler has a variable speed motor, and Comfort-R technology, offering efficient home comfort at a price that is easy on the wallet.

Locate Energyguide Labels

Trane M Series air handlers offer a variable speed motor and Comfort-R technology for reliable comfort and efficiency, like only a Trane can. The M Series air handler includes:

  • Variable speed blower motor
  • Comfort-R humidity control
  • 4-way convertible line
  • Galvanized steel cabinet
  • Optional electric heat
  • All-aluminum coil
  • No-rust polymer drain pan
  • Cooling and heat pump systems available

TEM6 Variable Speed air handler models

MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TEM6A0B24H 24000 2 46.77 18.5 21.13
TEM6A0B30H 30000 2.5 46.77 18.5 21.13
TEM6A0C36H 36000 3 51.27 23.5 21.13
TEM6A0C42H 42000 3.5 51.27 23.5 21.13
TEM6A0D48H 48000 4 53.87 26.5 21.13
TEM6A0D60H 60000 5 53.87 26.5 21.13

TEM4 Convertible air handler models

MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TEM4A0B18S21SA 18000 1.5 45 18.5 21
TEM4A0B24S21SA 24000 2 45 18.5 21
TEM4A0B30S31SA 30000 2.5 45 18.5 21
TEM4A0C36S41SA 36000 3 51 23.5 21
TEM4A0C42S41SA 42000 3.5 51 23.5 21
TEM4A0C48S41SA 48000 4 51 23.5 21
TEM4A0C60S51SA 60000 5 51 23.5 21

TEM3 Convertible air handler models

MODEL NOMINAL COOLING CAPACITY (BTUH) NOMINAL TONS HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TEM3A0B18 18,000 1.5 45 18.5 21
TEM3A0B24 24,000 2 45 18.5 21
TEM3A0B30 30,000 2.5 45 18.5 21
TEM3A0B36 36,000 3 45 18.5 21
TEM3A0C42 42,000 3.5 51 23.5 21
TEM3A0C48 48,000 4 51 23.5 21
TEM3A0C60 60,000 5 51 23.5 21
Top of Page