M Series Communicating
M Series Communicating
M Series Communicating

M Series Communicating

The M Series Communicating air handlers combine affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget. More Details

  • $ $ $ $ $

    Estimated Price

  • $ Estimated Price

    $ $ $ $ $

?

Trane Comfort Specialists are here to help.

Showing specialists for . Not your zipcode? Change Location
M Series Communicating Description

The M Series Communicating air handlers combine affordability and flexibility to work with the complete range of Trane heating and cooling products. So you get the reliability of Trane and the options to work within your specific system and budget.

Overview
Reliability

The all-aluminum coil found in the M Series Communicating residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside. ComfortLink™ II Communicating Capability ComfortLink™ II communicating technology connects all of your key components, so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the M Series Communicating residential air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. With a variable speed motor, and Comfort-R technology, the M Series offers efficient home comfort at a price that is easy on the wallet.

Specs

Trane M Series Communicating air handlers offer a variable speed motor and Comfort-R technology for reliable comfort and efficiency, like only a Trane can. The M Series Communicating air handler includes:

  • Variable speed blower motor
  • Comfort-R humidity control
  • 4-way convertible line
  • Galvanized steel cabinet
  • Optional electric heat
  • All-aluminum coil
  • No-rust polymer drain pan
  • Cooling and heat pump systems available
Warranty
TRANE M SERIES COMMUNICATING REGISTERED LIMITED WARRANTY DETAILS

Register within 60 days of installation to activate warranty. Residential use only. Some exclusions may apply. Call 1-800-554-6413 or Register Online.

  • 10-year Registered Limited Warranty on internal functional parts.
  • If the product is not registered within 60 days of installation Trane’s Base Limited Warranty terms will apply.
  • An option to purchase transferability of your Registered Limited Warranty is available. For more information, click here.
  • Optional Extended Warranties are available. Extended Warranties can pay for labor and other costs not covered by manufacturer's limited warranty.
  • Ask your dealer for full warranty information at time of purchase. Warranties are for residential use only. Some exclusions may apply.

Reliability

The all-aluminum coil found in the M Series Communicating residential air handlers is exponentially more durable than standard copper coils, which are susceptible to formicary corrosion. These all-aluminum coils ensure families stay comfortable indoors all year long, no matter what the weather outside. ComfortLink™ II Communicating Capability ComfortLink™ II communicating technology connects all of your key components, so your system automatically charges, configures and calibrates for optimal performance through the lifetime of your products.

Rust prevention

Trane residential air handlers come with a no-rust polymer drain pan along with galvanized cabinet features to keep things running and looking good for a long time.

Matched options made right

The introduction of the M Series Communicating residential air handlers allows more flexibility for addressing special applications for all of your heating and cooling needs. With a variable speed motor, and Comfort-R technology, the M Series offers efficient home comfort at a price that is easy on the wallet.

Locate Energyguide Labels

Trane M Series Communicating air handlers offer a variable speed motor and Comfort-R technology for reliable comfort and efficiency, like only a Trane can. The M Series Communicating air handler includes:

  • Variable speed blower motor
  • Comfort-R humidity control
  • 4-way convertible line
  • Galvanized steel cabinet
  • Optional electric heat
  • All-aluminum coil
  • No-rust polymer drain pan
  • Cooling and heat pump systems available

M Series TEM8 air handler models

MODEL NOMINAL COOLING CAPACITY (BTUH) HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.)
TEM8A0B24 24000 47 18.5 21
TEM8A0B30 30000 47 18.5 21
TEM8A0C36 36000 51 23.5 21
TEM8A0C42 42000 51 23.5 21
TEM8A0C48 48000 56 23.5 21
TEM8A0D48 48000 54 26.5 21
TEM8A0C60 60000 56 23.5 21
TEM8A0D60 60000 54 26.5 21
Top of Page