|
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The majority of systems installed prior to 2006 are 10 SEER or lower.
|
54% |
The XR16’s ratings of up to 17.00 SEER and up to 9.6 HSPF make it an energy-efficient option for heating and cooling your home.
Designed with materials that are tested again and again for long-lasting performance and durability.
The Climatuff™ compressor at the heart of every Trane XR heat pump is a marvel of reliability, known throughtout the industry for providing years of trouble-free comfort.
Product BrochureMODEL | COOLING CAPACITY (BTUH) | NOMINAL TONS | HEIGHT (IN.) | WIDTH (IN.) | DEPTH (IN.) |
---|---|---|---|---|---|
4TWR6024H | 24,200 | 2 | 33 | 33 | 30 |
4TWR6030H | 28,600 | 2.5 | 37 | 37 | 34 |
4TWR6036H | 34,800 | 3 | 37 | 37 | 34 |
4TWR6042H | 41,000 | 3.5 | 45 | 37 | 34 |
4TWR6048H | 47,000 | 4 | 45 | 37 | 34 |
4TWR6060H | 55,000 | 5 | 45 | 37 | 34 |
High performance, excellent reliability and superior energy efficiency - that's what you can expect from the XR family of heat pumps. The XR16 includes:
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
†This product meets ENERGY STAR requirements when appropriate coil components are used. Ask your contractor for details.
*PRICE RANGES
Price ranges shall apply to basic installation to include standard materials and service, which may vary by the type of system or unit selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist™, including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist™ to the sales price to comply with local and federal tax law.
Basic installation varies slightly based on the type of system, unit or accessory purchased.
AC Furnace & Air Handler Split and Packaged Systems: Materials & Services - Install new condenser pad, an A/C whip, with electrical disconnect switch, either flush existing refrigerant line set or install new line sets (determined by placement in home); includes the removing and hauling away of the old system or unit, installing new system or unit by local code, installing new thermostat, reconnecting to existing ductwork.
Mini-Split Systems: Materials & Services: Install new condenser pad, electrical wiring, either flush existing refrigerant lineset or install new line sets (determined by placement in home) and a remote control; includes the removing and hauling away of the old system or unit, installing new system by local code, connect electrical to new unit.
Accessory installation: Materials & Services - electrical wiring; includes the removing and hauling away of the old system, installing new system by local code, connect electrical to new unit.
Standard Warranty: Standard Labor (One (1) Year XR Series, Two (2) Years XL/XV Series) & Parts Warranty (5 Year Unregistered or 10 Year Registered). Longer warranty terms are available. Please contact your independent Trane Comfort Specialist™ for details.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.