|
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The majority of systems installed prior to 2006 are 10 SEER or lower.
|
54% |
The XR16 Low Profile heat pump has a SEER rating of up to 17.00, and up to 10 HSPF, making it an excellent choice for economically maintaining home comfort.
Designed with limited space in mind, the XR16 Low Profile heat pump will meet the needs of difficult-to-install or tight space required homes such as zero lot line, condos, or under decks.
Add Trane CleanEffects™ Air Cleaner to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.
Product BrochureMODEL | COOLING CAPACITY (BTUH) | NOMINAL TONS | HEIGHT (IN.) | WIDTH (IN.) | DEPTH (IN.) |
---|---|---|---|---|---|
4TWL6018A | 19,000 | 1.86 | 30 | 40 | 15 |
4TWL6024A | 24,000 | 1.86 | 30 | 40 | 15 |
4TWL6030A | 29,000 | 2.22 | 36 | 47 | 18 |
4TWL6036A | 36,000 | 2.25 | 36 | 47 | 18 |
4TWL6042A | 42,000 | 2.44 | 36 | 47 | 18 |
4TWL6048A | 48,000 | 2.66 | 42 | 47 | 18 |
4TWL6060A | 56,000 | 2.67 | 42 | 47 | 18 |
MODEL | COOLING CAPACITY (BTUH) | NOMINAL TONS | NOMINAL TONS | HEIGHT (IN.) | WIDTH (IN.) | DEPTH (IN.) |
---|---|---|---|---|---|---|
4TWS6036A3 | 36,000 | 3 | 225 | 36 | 47 | 18 |
4TWS6048A3 | 48,000 | 4 | 266 | 42 | 47 | 18 |
4TWS6060A3 | 56,000 | 5 | 267 | 42 | 47 | 18 |
4TWS6036A4 | 36,000 | 3 | 225 | 36 | 47 | 18 |
4TWS6048A4 | 48,000 | 4 | 266 | 42 | 47 | 18 |
4TWS6060A4 | 56,000 | 5 | 267 | 42 | 47 | 18 |
High performance, excellent reliability and superior energy efficiency - that's what you can expect from the XR family of heat pumps. The XR16 Low Profile includes:
Protect your XR16 Low Profile with one of our top of the line warranties
View Warranty
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
†This product meets ENERGY STAR requirements when appropriate coil components are used. Ask your contractor for details.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.