Estimated Price$$
Gas Furnace

XT80

XT80 Description

Winter after winter, our single-stage XT80 high-efficiency gas furnaces will keep your home warm with a blower motor designed for consistent airflow and high efficiency, and that means consistent comfort for your family.

Overview

-

Efficient performance

The XT80 is rated with up to 80% AFUE.

Comfortable, even heating

High-efficiency blower motor provides a consistent flow of warm, comfortable air, while operating quietly and efficiently.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specifications

-

XT80 high-efficiency upflow/horizontal left furnace models

modelheight (in.)width (in.)depth (in.)cooling cfm (nom. tons)afue
TUD1A040A9H21B4014.5282.080
TUD1B060A9H31B4017.5283.080
TUD1B080A9H31B4017.5283.080
TUD1C080A9H41B4021.0284.080
TUD1B100A9H31B4017.5283.080
TUD1C100A9H51B4021.0285.080
TUD1D120A9H51B4024.5285.080
TUD1D140A9H51B4024.5285.080

XT80 high-efficiency downflow/horizontal right furnace models

modelheight (in.)width (in.)depth (in.)cooling cfm (nom. tons)afue
TDD1B060A9H31B4017.5283.080
TDD1B080A9H31B4017.5283.080
TDD1C100A9H51B4021.0285.080
TDD1D120A9H51B4024.5285.080

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XT80 includes:

  • High-efficiency blower motor
  • Self-diagnostic microelectronic controller
  • Durable silicon nitride hot surface igniter
  • Multi-port, in-shot burners
  • One-piece heat exchanger with no welds
  • Pre-painted galvanized steel cabinet
  • Upflow models have hinged blower doors, easy-open door latches
  • Insulated heavy steel cabinet for quiet operation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XT80 with one of our top of the line warranties

View Warranty