Estimated Price$$$
Gas Furnace

XR95

XR95 Description

The XR95 forced air heating gas furnace offers our highest energy efficiency in single-stage performance, which means more of your energy dollars go toward actually heating your home.

Overview

-

Highly efficient performance

The XR95 hot air furnace features a 95% AFUE rating.

Durable construction

Materials for all components are tested again and again for long-lasting performance and durability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specifications

-

XR95 upflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TUH1B040A9241A4017.52838,00095
TUH1B060A9361A4017.52857,00095
TUH1B080A9421A4017.52876,00095
TUH1C080A9601A4021.02876,00095
TUH1C100A9481A4021.02892,15095
TUH1D100A9601A4024.52892,15095
TUH1D120A9601A4024.528104,50095

XR95 downflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TDH1B040A9241A4017.52838,00095
TDH1B065A9421A4017.52857,00095
TDH1C085A9481A4021.02876,00095
TDH1D110A9601A4024.528104,50095

Every Trane hot air furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR95 forced air furnace includes:

  • Aluminized steel heat exchanger
  • Three row secondary heat exchanger
  • Direct-drive, multi-speed blower motor
  • Self-diagnostic microelectronic controller
  • Durable silicon nitride hot surface igniter
  • Multi-port, in-shot burners
  • Sealed combustion, 100% outside air option
  • Pre-painted galvanized steel cabinet
  • Hinged blower doors with easy-open door latches
  • Insulated heavy steel cabinet for quiet operation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XR95 with one of our top of the line warranties

View Warranty