Estimated Price$1,800 TO $3,000*
Gas Furnace

XR80

XR80 Description

The single-stage XR80 gas furnace is a good choice for those looking for solid heating. Tested, durable components help make sure your system is at optimum performance.

TOTAL ESTIMATED INSTALLATION PRICE*Estimated price reflects the most common average installation cost across the USA. Price may vary in your area.See more details

Overview

-

Efficient performance

The XR80 gas furnace features up to 80 percent AFUE.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specifications

-

XR80 upflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TUD1A040A9241A4014.52832,00080
TUD1A040A9301A4014.52832,00080
TUD1A060A9241A4014.52847,00080
TUD1A060A9361A4014.52847,00080
TUD1B060A9361A4017.52847,00080
TUD1B080A9241A4017.52864,00080
TUD1B080A9361A4017.52863,00080
TUD1B080A9481A4017.52864,00080
TUD1C080A9601A4021.02864,00080
TUD1B100A9361A4017.52879,00080
TUD1B100A9451A4017.52880,00080
TUD1C100A9481A4021.02879,00080
TUD1C100A9601A4021.02879,00080
TUD1D100A9721A4024.52880,00080
TUD1C120A9541A4021.02896,00080
TUD1D120A9601A4024.52896,00080
TUD1D140A9601A4024.528111,00080

XR80 downflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TDD1A060A9241A4014.52848,00080
TDD1A060A9361A4014.52848,00080
TDD1B060A9361A4017.52848,00080
TDD1B080A9361A4017.52864,00080
TDD1B080A9451A4017.52864,00080
TDD1B100A9451A4017.52880,00080
TDD1C100A9481A4021.02880,00080
TDD1C100A9541A4021.02881,00080
TDD1C120A9541A4021.02896,00080
TDD1D120A9601A4024.52896,00080
TDD1D140A9601A4024.528113,00080

Every Trane furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XR80 furnace includes:

  • Four-speed blower motor
  • Self-diagnostic microelectronic controller
  • Heavy steel cabinet
  • Durable silicon nitride hot surface igniter
  • Multi-port, in-shot burners
  • One-piece heat exchanger
  • Pre-painted galvanized steel cabinet
  • Upflow models have hinged blower doors and easy-open door latches
  • Insulated cabinet for quiet operation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your XR80 with one of our top of the line warranties

View Warranty
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.