Savings & Offers
Gas Furnace

XB80

XB80 Description

The single-stage XB80 heating furnace is designed to help meet your family’s needs, year after year. Because a Trane XB80 furnace is built to last, your family gets the benefits, consistently.

Overview

-

Efficient performance

The XB80 furnace features up to 80 percent AFUE.

Durable construction

Materials for all components are tested again and again for long-lasting performance and reliability.

Cleaner, healthier indoor air

Add Trane CleanEffects™ to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Specifications

-

XB80 upflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TUE1A040A9241A4014.52831,00080
TUE1A060A9241A4014.52847,00080
TUE1A060A9361A4014.52847,00080
TUE1B060A9361A4017.52847,00080
TUE1B080A9361A4017.52863,00080
TUE1B080A9481A4017.52864,00080
TUE1B100A9361A4017.52879,00080
TUE1C100A9481A4021.02879,00080
TUE1C100A9601A4021.02880,00080
TUE1D120A9601A4024.52895,00080
TUE1D140A9601A4024.528111,00080

XB80 downflow/horizontal furnace models

modelheight (in.)width (in.)depth (in.)nominal capacity output (btuh)afue
TDE1A060A9361A4014.52848,00080
TDE1B060A9361A4017.52848,00080
TDE1B080A9451A4017.52864,00080
TDE1B100A9451A4017.52880,00080
TDE1C100A9601A4021.02881,00080
TDE1D120A9601A4024.52896,00080

Every Trane single-stage heating furnace is packed with high-quality components. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The XB80 furnace includes:

  • Silicon nitride igniter
  • Multi-port, in-shot burners
  • One-piece heat exchanger
  • Pre-painted galvanized steel cabinet
TOTAL ESTIMATED INSTALLATION PRICE
* Estimated price reflects the most common average installation cost across the USA. Price may vary in your area. Price ranges shall apply to Basic Installation to include standard materials and service, which may vary by the type of system selected. All price ranges are subject to adjustment based on the unique characteristics of the home. Any changes or modifications to Basic Installation agreed upon by Buyer will be an additional cost as negotiated by Buyer and the independent Trane Comfort Specialist including the cost of mechanical permits that may be required by local and state law. Price ranges do not include any taxes, now or hereafter enacted. Taxes will be added by your Trane Comfort Specialist to the sales price to comply with local and federal tax law.