non-descriptive image
See Furnaces

L8V1 - California Ultra-Low NOx

L8V1 - California Ultra-Low NOx
Heating Stages
Units with variable heating stages have more precise temperature control and operate more efficiently than single stage units.
One-stage

L8V1 - California Ultra-Low NOx DESCRIPTION

Gas Furnace

L8V1 - California Ultra-Low NOx

The L8V1 gas furnace offers efficient comfort with its single gas valve and variable speed blower motor. Along with these comfort features, the L8V1 reduces NOx emissions by approximately 65%*.

More Details

Overview

-

Efficient performance

The L8V1 model family was specially designed to meet the NOx emission requirements of the South Coast Air Quality Management District (SCAQMD) and the San Joaquin Valley Air Pollution Control District (SJVAPCD). This family reduces NOx emissions by approximately 65%* and has an Annual Fuel Utilization Efficiency (AFUE) of 80%.

Comfortable, Consistent Heating

A variable speed blower motor and Trane's exclusive Vortica™ II blower housing design come together in this unit to deliver cozy, quiet comfort and energy savings all year long.

Cleaner, healthier indoor air

Add Trane CleanEffects™ Air Cleaner to your system for advanced air filtration that removes more dust, pollen and other irritants from conditioned air for a cleaner, healthier, more comfortable home.

Product Brochure

Specifications

-

L8V1 Furnace Models

MODEL HEIGHT (IN.) WIDTH (IN.) DEPTH (IN.) MAX INPUT (BTUH) AFUE
L8V1C100U5 34 21 28.75 100,000 80%

*versus a standard low NOx furnace which operates at 40 ng/J

Every Trane furnace is packed with high-quality components and features. Each helps ensure that time after time, your unit will provide total comfort your family can rely on. The L8V1 features:

  • Heavy gauge cabinet
  • Aluminized steel heat exchanger
  • Fully insulated cabinet for quiet operation
  • Less than 1% cabinet air leakage
  • Single-stage operation
  • Highly efficient, variable speed blower
  • Trane exclusive Vortica™ II blower design
  • Ultra-low NOx operation
Air conditioner banner

Trane Warranty

Protect your L8V1 - California Ultra-Low NOx with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing