VRF Outdoor Unit Description

The 4TVH unit is installed outside and works along with the indoor products to deliver long lasting comfort to the home. This unit is the result of in-depth knowledge and superior technology.

Overview

-

Specifications

-

4TVH-3 VRF Outdoor Models

modelheating capacity (btuh)cooling capacity (btuh)eerseerhspf
4TVH0036B420003800011.2168.6
4TVH0048B540004800010.2169.4
4TVH0053B61000530009.515.58.6
  • R-410A refrigerant
  • Capacity 36-53 MBH
  • Cooling efficiency: up to 18.5 SEER
  • Heating efficiency: up to 9.4 HSPF
  • Variable-speed inverter technology
  • Matched with multiple VRF indoor units
  • Use VRF Select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your VRF Outdoor Unit with one of our top of the line warranties

View Warranty