Slim One-Way Cassette Description

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake.

loading...

Overview

-

Ideal for small, narrow conference rooms, hallways, and add-on rooms.  We offer a traditional cassette and a sliding panel.

 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranges from 7500 to 12000 BTUH.

Specifications

-

VRF Slim One-Way Cassette Models

modelnominal heating (btuh)nominal cooling (btuh)
4TVE00078,5007,500
4TVE000910,5009,500
4TVE001213,50012,000
  • R-410A refrigerant
  • Capacity 7.5-12 MBH
  • Sound pressure rating as low as 27 dBa
  • Recessed ceiling mount only
  • Two panel offering - sliding or classic
  • Use VRF Select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Slim One-Way Cassette with one of our top of the line warranties

View Warranty