Slim Duct Unit Description

These compact units are easy to install. Internal drain pumps with check valves are optional. All models offer easy-to-clean filters.

loading...

Overview

-

Designed for single room applications such as a furr down ceiling, where there is limited space for return and supply air ducting.  Return air opening is convertible based on application.  

 

Wireless receiver kit available for use with remote controls.

 

Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity)

Specifications

-

VRF Slim Duct Models

modelnominal heating (btuh)nominal cooling (btuh)
4TVL00078,5007,500
4TVL000910,5009,500
4TVL001213,50012,000
4TVL001820,00018,000
4TVL002427,00024,000
4TVL003034,00030,000
4TVL003640,00036,000
4TVL004854,00048,000
  • R-410A refrigerant
  • Capacity 7.5-48 MBH
  • Sound pressure rating as low as 21 dBa
  • Static pressure up to 0.16" wg for 7.5 to 24 MBU models
  • Static pressure up to 0.28" wg for 30 to 48 MBH models
  • Single room application
  • Field installed condensate pump optional
  • Use VRF select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Slim Duct Unit with one of our top of the line warranties

View Warranty