Mini Four-Way Cassette Description

These units offer stylish panel designs with strong airflow and quiet operation. Lightweight for easier installation, each unit has an internal condensate pump with integral check valve and optional fresh air intake.

loading...

Overview

-

Excellent solution for square rooms and can be installing in a 2' X 2' opening.  Conditioned air is supplied in four directions and returned through the bottom of the panel. 

Designed to accept wired and/or wireless controls. Available in nominal capacity ranging from 9000 to 20000 BTUH

Specifications

-

VRF MINI FOUR-WAY CASSETTE MODELS

modelnominal heating (btuh)nominal cooling (btuh)
4TVB000910,5009,500
4TVB001213,50012,000
4TVB001820,00018,000
4TVB002023,00020,000
  • R-410A refrigerant
  • Capacity 9-20 MBH
  • Sound pressure rating as low as 26 dBa
  • Recessed ceiling mount only
  • Wireless or wired remote control options
  • Use VRF Select for system validation
  • One panel offering - classic
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Mini Four-Way Cassette with one of our top of the line warranties

View Warranty