Middle Static Pressure Duct Description

These compact units are easy to install. Internal drain pumps are factory installed. These models can be ducted to supply conditioned air to multiple rooms

Overview

-

Designed for single and multi room residential applications with higher static needs than the slim ducted product .

Ships with an internal drain pump standard . Capacity ranges from 7500 BTUH to 48000 BTUH (nominal capacity).

Specifications

-

VRF MIDDLE STATIC PRESSURE DUCT MODELS

modelnominal heating (btuh)nominal cooling (btuh)
4TVD00078,5007,500
4TVD000910,5009.500
4TVD001213,50012,000
4TVD001517,00015,000
4TVD001820,00018,000
4TVD002427,00024,000
4TVD002730,00027,000
4TVD003034,00030,000
4TVD003640,00036,000
4TVD004854,00048,000
  • R-410A refrigerant
  • Capacity 7 - 48 MBH
  • Sound pressure rating as low as 26 dBa
  • Static pressure up to 0.60"" wg for 7,9, 12, 15 and 18 MBH models
  • Static pressure up to 0.80"" wg for 24, 27, 30, 36 and 48 MBH models
  • Multi room applications
  • Factory installed condensate pump
  • Use VRF Select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Middle Static Pressure Duct with one of our top of the line warranties

View Warranty