High Wall Unit Description

For specialty applications, high wall options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls.

loading...

Overview

-

For ductless applications where high wall mounting is required (with 12" clearance from the ceiling), the 4TVW is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 7500 to 24000 BTUH (nominal capacity).

Specifications

-

VRF HIGH WALL MODELS

modelnominal heating (btuh)nominal cooling (btuh)
4TVW00078,5007,500
4TVW000910,5009,500
4TVW001213,50012,000
4TVW001820,00018,000
4TVW002023,00020,000
4TVW002423,80023,200
  • R-410A refrigerant
  • Capacity 7.5-24 MBH
  • Sound pressure rating as low as 27 dBa
  • Wireless or wired remote control options
  • Wall mount only
  • Use VRF Select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your High Wall Unit with one of our top of the line warranties

View Warranty