Ceiling Suspended Unit Description

For specialty applications, ceiling suspended options are available that are feature crisp, modern styling and include easy-to-clean filters and wireless remote controls.

loading...

Overview

-

For ductless applications where ceiling and wall mount (6" clearance from the floor), the 4TVX is the solution for you.  

 

Unit has ability to accept VRF wired or wireless controls.

 

Available in 18000 or 24000 BTUH (nominal capacity)

Specifications

-

VRF CEILING SUSPENDED MODELS

modelnominal heating (btuh)nominal cooling (btuh)
4TVX001820,00018,000
4TVX002427,00024,000
  • R-410A refrigerant
  • Capacity 18-24 MBH
  • Sound pressure rating as low as 34 dBa
  • Wireless or wired remote control options
  • Wall mount within 6 inches or floor
  • Can be mounted to flat ceiling
  • Use VRF Select for system validation
Trane Product

Trane Warranty

Trane HVAC Product

Protect your Ceiling Suspended Unit with one of our top of the line warranties

View Warranty