non-descriptive image
See Ductless Systems

Konnect Series Horizontal-Ducted Heat Pumps

Konnect Series Horizontal-Ducted Heat Pumps

Konnect Series Horizontal-Ducted Heat Pumps DESCRIPTION

Ductless Mini Split

Konnect Series Horizontal-Ducted Heat Pumps

Konnect Series ducted units provide comfort and efficiency while staying hidden either in the ceiling or beneath the floor and work well with existing ductwork.

More Details

Overview

-

INVERTER-DRIVEN COMPRESSORS

Maximizes energy savings by using only the energy needed to perfectly cool or heat an area

EASY INSTALLATION

Installs quickly and easily, without the need for major construction and remodeling

COMPLETE ZONE CONTROL

Realizes maximum control and energy efficiency by cooling and heating only those spaces in use

PERSONAL COMFORT CONTROL

Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices

CLEANER AIR WITH WASHABLE ANTI-ALLERGEN FILTERS

Improves air quality and saves money

HYPER-HEATING INVERTER® (H2i®) HEAT PUMPS

Provides instant warmth even in extreme climates (down to -13° F)

ULTIMATE ENERGY EFFICIENCY

With higher SEER and HSPF ratings

Product Brochure

Specifications

-

Konnect Series Horizontal-Ducted Heat Pumps

Model Height (IN.) Width (IN.) Depth (IN.) ENERGY STAR
NTXDKS09A 7-7/8 31-1/8 27-9/16 No
NTXDKS12A 7-7/8 39 27-9/16 No
NTXDKS15A 7-7/8 39 27-9/16 No
NTXDKS18A 7-7/8 46-7/8 27-9/16 No

Features

Available capacities in kBtu/h: 9, 12, 15, 18

Built-in condensate lift mechanism (up to 21-11/16″)

Also available for single-zone application

Air conditioner banner

Trane Warranty

Protect your Konnect Series Horizontal-Ducted Heat Pumps with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing