non-descriptive image
See Ductless Systems

Konnect Series Floor Mounted Heat Pumps

Konnect Series Floor Mounted Heat Pumps

Konnect Series Floor Mounted Heat Pumps DESCRIPTION

Ductless Mini Split

Konnect Series Floor Mounted Heat Pumps

The Konnect Series floor mounted unit features a contemporary slimline design and dramatically reduced depth while introducing a significant innovation in multi-flow vane technology that contributes to a faster heating process. This technology efficiently recirculates air to quickly raise room temperature during the cooler months of the year. Konnect Series floor mounted units are the perfect solution for unobtrusive heating or cooling at floor level. New advanced technology offers heating performance during low temperatures in the shortest amount of time (and with more even heat distribution), all while maintaining maximum energy efficiency.

More Details

Overview

-

INVERTER-DRIVEN COMPRESSORS

Maximizes energy savings by using only the energy needed to perfectly cool or heat an area

EASY INSTALLATION

Installs quickly and easily, without the need for major construction and remodeling

COMPLETE ZONE CONTROL

Realizes maximum control and energy efficiency by cooling and heating only those spaces in use

PERSONAL COMFORT CONTROL

Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices

CLEANER AIR WITH WASHABLE ANTI-ALLERGEN FILTERS

Improves air quality and saves money

HYPER-HEATING INVERTER® (H2i®) HEAT PUMPS

Provides instant warmth even in extreme climates (down to -13° F)

ULTIMATE ENERGY EFFICIENCY

With higher SEER and HSPF ratings

Product Brochure

Specifications

-

Konnect Series Floor Mounted Heat Pumps

Model Height (IN.) Width (IN.) Depth (IN.) ENERGY STAR
NTXFKS09A 23-5/8 29-17/32 8-15/32 Yes
NTXFKS12A 23-5/8 29-17/32 8-15/32 Yes
NTXFKS15A 23-5/8 29-17/32 8-15/32 Yes
NTXFKS18A 23-5/8 29-17/32 8-15/32 Yes

Features

Available capacities in kBtu/h: 9, 12, 15, 18

21.0–28.2 SEER

Rapid heating

Operates with 25% less power than competing models

Recessing is an option

Air conditioner banner

Trane Warranty

Protect your Konnect Series Floor Mounted Heat Pumps with one of our top of the line warranties

View Warranty 

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing