Maximizes energy savings by using only the energy needed to perfectly cool or heat an area
Installs quickly and easily, without the need for major construction and remodeling
Realizes maximum control and energy efficiency by cooling and heating only those spaces in use
Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices
Improves air quality and saves money
Provides instant warmth even in extreme climates (down to -13° F)
With higher SEER and HSPF ratings
Product BrochureModel | Height (IN.) | Width (IN.) | Depth (IN.) | Energy Star |
---|---|---|---|---|
SLZ-KA09NA | 9-1/4 (13/16) | 22-7/16 (25-5/8) | 22-7/16 (25-5/8) | No |
SLZ-KA12NA | 9-1/4 (13/16) | 22-7/16 (25-5/8) | 22-7/16 (25-5/8) | No |
SLZ-KA15NA | 9-1/4 (13/16) | 22-7/16 (25-5/8) | 22-7/16 (25-5/8) | No |
Available capacities in kBtu/h: 9, 12, 15
Ventilation air knockouts
Built-in condensate lift mechanism (up to 20″)
Whisper-quiet operation
Also available for single-zone application
Protect your Konnect Series Ceiling Cassette Heat Pumps with one of our top of the line warranties
View Warranty
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Please enter your zip code
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.