Maximizes energy savings by using only the energy needed to perfectly cool or heat an area
Installs quickly and easily, without the need for major construction and remodeling
Realizes maximum control and energy efficiency by cooling and heating only those spaces in use
Complete comfort control of temperature, fan speed, and air direction in each room or zone via kumo cloud® or other smart home devices
Improves air quality and saves money
Provides instant warmth even in extreme climates (down to -13° F)
With higher SEER
Product BrochureMODEL | SEER | HSPF | Height (IN.) | Width (IN.) | Depth (IN.) | ENERGY STAR |
---|---|---|---|---|---|---|
NTXFKS09A | 28.2 | 13.0 | 21-5/8 | 31-1/2 | 11-1/4 | Yes |
NTXFKS12A | 25.5 | 12.0 | 21-5/8 | 31-1/2 | 11-1/4 | Yes |
NTXFKS15A | 21.8 | 11.6 | 34-5/8 | 33-1/16 | 13 | Yes |
NTXFKS18A | 21.0 | 11.3 | 34-5/8 | 33-1/16 | 13 | Yes |
Available capacities in kBtu/h: 09, 12, 15, 18, 24
Efficiency: 18 SEER/9.5–10.0 HSPF
Four fan speeds
Anti-mold filter
INVERTER-driven heat pump
Heating operation range: -4° F – 75° F
Cooling operation range: 14° F to 115° F
Protect your Konnect Series Floor Mounted Outdoor Heat Pumps with one of our top of the line warranties
View Warranty
WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?
WE CAN HELP
Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.
Need help? Answer a few questions to connect with a dealer who can help you find your best HVAC solution.
Please enter your zip code
Please take a short survey on what
you think about trane.com
The dealer you selected doesn't service your Zip/Postal code.
You can close and confirm your location on the form or view all dealers in your area.
We recommend using the latest version of Google Chrome, Microsoft Edge, or Safari