16
Cooling EfficiencyUp to 16 SEER
Energy SavingsAn Average of 19%
Ductless Cooling & Heating System

4TYK6 Cooling Outdoor

4TYK6 Cooling Outdoor Description

Working as part of a ductless heating and cooling system, this unit is installed outside and works along with the indoor unit to deliver reliable, energy-efficient cooling without the ductwork. Easy to install, Trane’s ductless systems are designed for homes where adding ductwork is too expensive or impractical.

Overview

-

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless systems are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless systems have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add a Trane ductless heating and cooling system to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Specifications

-

4TYK6 Ductless Cooling System

modelcooling btuheerseer
4TYK6509A10N0BA9,00010.216
4TYK6512A10N0BA12,0009.816
4TYK6518A10N0BA18,00011.116
4TYK6524A10N0BA22,0001016

Every Trane ductless consists of an indoor and an outdoor unit. Trane outdoor units feature:

New, strong hot-dip galvanized steel grill prevents damage and has no negative effect on airflow.

The brushless compressor provides better balance, lower power consumption and higher efficiency.

The compressor stops or delays operation if conflicts arise within the ductless system.

Trane Product

Trane Warranty

Trane HVAC Product

Protect your 4TYK6 Cooling Outdoor with one of our top of the line warranties

View Warranty
Estimated energy savings of19%Savings based on the rating of a matched system
Energy Savings

Save an estimated 19% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.