22
Cooling EfficiencyUp to 22 SEER
Energy SavingsAn Average of 41%
Ductless Heat Pump System

4TXK8

4TXK8 Description

Working as part of a ductless mini-split system, this ductless split system heat pump is installed outside and works along with the indoor unit to deliver year-round comfort. Built to last, this ductless HVAC system is the perfect solution for homes where existing ductwork is either nonexistent or impractical to install.

Overview

-

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless heating and cooling systems are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless heating and cooling systems have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add a Trane ductless heat pump system to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Specifications

-

4TXK8 Ductless HVAC System

modelcooling btuhheating btuheerseerhspf
4TXK8509A10N0BA9,0009,80014.2229.2
4TXK8512A10N0BA11,20013,00012209.2
4TXK8518A10N0BA18,00019,800121810
4TXK8524A10N0BA21,40023,000121810
4TXK8536A10N0BA33,60034,6008.2168.2

Every Trane ductless split system heat pump consists of an indoor and an outdoor unit. Trane outdoor units feature:

New, strong hot-dip galvanized steel grill prevents damage and has no negative effect on airflow.

Automatic defrosting improves the ductless heating and cooling system’s heating efficiency and helps you save power.

Special anti-corrosion treatment increases durability and ensures continued efficiency.

The brushless compressor provides better balance, lower power consumption and higher efficiency.

The compressor stops or delays operation if conflicts arise.

Trane Product

Trane Warranty

Trane HVAC Product

Protect your 4TXK8 with one of our top of the line warranties

View Warranty
Estimated energy savings of41%Savings based on the rating of a matched system
Energy Savings

Save an estimated 41% in energy costs with this unit.

System efficiency is measured in SEER, (Seasonal Energy Efficiency Ratio) and HSPF (Heating Seasonal Performance Factor). The higher the SEER and HSPF, the greater the system’s energy efficiency, and the lower the overall carbon footprint of your household.