non-descriptive image
See Ductless Systems

4TXK23

4TXK23
SEER:
The higher the SEER, the less fuel you’ll need to keep your home comfortable, the less you’ll spend on energy, and the lower your carbon footprint will be.
Up to 23
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The majority of systems installed prior to 2006 are 10 SEER or lower.
19%

4TXK23 DESCRIPTION

Ductless Mini Split

4TXK23

Working as part of a ductless mini-split system, this heating and cooling unit is installed outside and works along with the indoor unit to deliver reliable, energy-efficient cooling without the ductwork.

More Details

Overview

-

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless heating and cooling units are connected by refrigerant lines and require no ductwork. The indoor unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless cooling and heating units have Seasonal Energy Efficiency Ratings (SEER) ranging from 18.00 to 23.00, making the systems remarkably efficient and environmentally friendly.

Design Flexibility

Since there is no ductwork to install, it’s easy to add Trane’s reliable ductless heating and cooling units to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Product Brochure

Specifications

-

4TXK23 Ductless Heat Pump

MODEL COOLING BTUH HEATING BTUH EER SEER HSPF Energy Guide
4TXK2309 9,000 11,000 14 23 10.5 Energy Guide
4TXK2312 12,000 13,000 12.5 22 11 Energy Guide
4TXK2318 18,000 19,800 12.5 20 10.5 Energy Guide
4TXK2324 22,000 23,000 12.5 20 10 Energy Guide
4TXK2330 28,000 28,400 10.35 18 9 Energy Guide
4TXK2336 33,600 34,600 8.2 18 9 Energy Guide

Every Trane ductless split-system consists of an indoor and an outdoor unit. Trane outdoor units feature:

New, strong hot-dip galvanized steel grill prevents damage and has no negative effect on airflow.

Automatic defrosting improves the ductless heating and cooling unit’s efficiency and helps you save power.

Special anti-corrosion treatment increases durability and ensures continued efficiency.

The brushless compressor provides better balance, lower power consumption and higher efficiency.

The compressor stops or delays operation if conflicts arise.

Air conditioner banner

Trane Warranty

Protect your 4TXK23 with one of our top of the line warranties

View Warranty 
The majority of systems installed prior to 2006 are 10 SEER or lower. Potential energy savings may vary depending on your lifestyle, system settings, equipment maintenance, local climate, home construction and installation of equipment and duct system.

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing