non-descriptive image
See Ductless Systems

4MYW6

4MYW6
SEER:
The higher the SEER, the less fuel you’ll need to keep your home comfortable, the less you’ll spend on energy, and the lower your carbon footprint will be.
Up to 16
Energy Savings:
Yearly energy savings based on the ratings of a matched system. The majority of systems installed prior to 2006 are 10 SEER or lower.
19%

4MYW6 DESCRIPTION

Ductless Mini-Split Cooling High Wall

4MYW6

This ductless mini-split cooling unit works as part of a ductless mini-split system designed specifically to meet your home heating and cooling needs. Mounted on the wall, this mini-split ductless unit is an economical and efficient option for homes without existing ductwork.

More Details

Overview

-

Ductless System

Composed of three main components—an indoor unit consisting of a coil and a fan, an outdoor compressor unit and a remote control—most ductless split systems are connected by refrigerant lines and require no ductwork. The ductless mini-split cooling unit can be mounted on the wall or in the ceiling.

Efficient Comfort

Trane’s ductless mini-split indoor units have Seasonal Energy Efficiency Ratings (SEER) ranging from 16.00 to 22.00, making the systems remarkably efficient and environmentally friendly.

Quiet Operation

Specially designed air vents efficiently reduce sound to provide quiet comfort as low as 26 dB, for whisper-quiet operation.

Design Flexibility

Since there is no ductwork to install, it’s easy to add Trane’s reliable heating and cooling to any home, in any room desired. It’s an economical and efficient option for homes without an existing ducted system or when adding ductwork may be impractical or too expensive.

Product Brochure

Specifications

-

4MYW6 Ductless Mini-Split Cooling High Wall

MODEL COOLING BTUH EER SEER
4MYW6509A10N0BA 9,000 10.2 16
4MYW6512A10N0BA 12,000 9.8 16
4MYW6518A10N0BA 18,000 11.1 16
4MYW6524A10N0BA 22,000 10 16

Every Trane ductless system consists of an indoor and an outdoor unit. Trane mini-split ductless indoor units feature:

Specially designed air vents efficiently reduce operating sound to provide quiet comfort.

Provides temporary high-speed operation to reach your desired temperature quickly.

Based on a set sleeping time, the temperature can automatically rise or fall to maintain comfort in the room while you sleep, saving energy in the process.

The fan runs when the unit is stopped to prevent bacteria from forming. The unique catechin filter made from an additive abstracted from natural green tea provides long-lasting sterilization and removes up to 95 percent of potentially harmful bacteria.

Air is pre-heated during heating operation to prevent blowing cold air directly to the room.

You set the time for the unit to operate automatically when you want.

Each indoor unit is controlled with a wireless remote control (purchased separately) so you can easily control your system from anywhere in the room. The "I feel" function enables the system to sense temperature at the remote control, rather than a thermostat.

In case of power loss, the system will restart in the previous operation mode without the need to reset the system.

Air conditioner banner

Trane Warranty

Protect your 4MYW6 with one of our top of the line warranties

View Warranty 
The majority of systems installed prior to 2006 are 10 SEER or lower. Potential energy savings may vary depending on your lifestyle, system settings, equipment maintenance, local climate, home construction and installation of equipment and duct system.

Contact a local Trane Comfort Specialist™

WANT TO SAVE ON A NEW SYSTEM?
NEED EMERGENCY REPAIRS?

WE CAN HELP

Let us know how we can help and the top-rated Trane Comfort Specialist™ in your area will contact you shortly.

By pressing the “Submit” button, I consent to receive a phone call about products and services from a Trane Comfort Specialist™ at the phone number(s) provided. I understand these calls may be generated using automated technology and my consent does not imply or require that a purchase be made.

Still have questions?

Here's what your dealer can do for you

  • Custom evaluation
  • Local rebates
  • Expert repairs
  • Upfront pricing